IESNA:LM-63-2002
[TEST]P1643752
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-827-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 80CRI 2700K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27917.4
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
4685.7 4699.7 4832.0 4960.3 5058.6 5114.7 5076.6 4894.2 4641.5 4413.0 4156.3 3893.7 3663.1 3440.6 3159.9 
2901.2 2606.5 2307.7 2019.0 1694.2 1405.5 1136.8 918.3 775.9 693.7 641.6 591.5 527.3 467.2 401.0 328.8 254.6 170.4 104.3 
38.1 0.0 0.0 
4685.7 4695.7 4830.0 4958.3 5056.6 5120.7 5088.7 4904.2 4663.6 4439.0 4180.4 3911.7 3687.2 3460.6 3195.9 
2921.3 2632.5 2345.8 2043.1 1704.2 1419.5 1150.9 928.3 779.9 695.7 641.6 591.5 529.3 469.2 409.0 338.8 264.7 174.4 106.3 
36.1 0.0 0.0 
4685.7 4685.7 4808.0 4940.3 5052.6 5130.8 5138.8 5002.4 4769.9 4551.3 4324.8 4054.1 3817.5 3603.0 3356.3 
3089.7 2813.0 2518.3 2215.5 1882.7 1559.9 1263.1 1004.5 832.1 719.8 661.6 605.5 539.3 483.2 419.0 350.9 278.7 186.5 110.3 
34.1 0.0 0.0 
4685.7 4715.7 4826.0 4972.4 5098.7 5215.0 5291.2 5235.0 5094.7 4910.2 4691.7 4445.1 4198.4 3955.8 3723.3 
3460.6 3179.9 2877.2 2554.4 2207.5 1838.6 1485.7 1178.9 938.3 786.0 699.7 637.6 573.4 505.3 443.1 374.9 300.7 212.5 
126.3 44.1 2.0 0.0 
4685.7 4709.7 4805.9 4956.3 5102.7 5257.1 5407.4 5491.7 5477.6 5383.4 5221.0 5008.5 4775.9 4529.3 4296.7 
4052.1 3771.4 3468.6 3121.8 2762.9 2323.8 1920.8 1511.8 1180.9 932.3 773.9 677.7 609.5 535.3 461.1 387.0 308.8 226.6 
132.3 52.1 4.0 0.0 
4685.7 4711.7 4791.9 4940.3 5108.7 5297.2 5497.7 5700.2 5840.5 5876.6 5848.5 5796.4 5692.2 5531.8 5319.2 
5078.6 4826.0 4517.2 4148.3 3737.3 3250.1 2694.7 2143.3 1652.1 1261.1 970.4 792.0 661.6 571.4 487.2 397.0 320.8 
234.6 140.3 60.1 4.0 0.0 
4685.7 4723.7 4789.9 4922.2 5100.7 5307.2 5535.8 5762.3 6006.9 6253.5 6464.1 6630.5 6766.8 6889.1 6977.3 
6985.4 6909.2 6706.7 6381.9 5916.7 5337.3 4619.5 3771.4 2911.2 2133.3 1567.9 1176.9 892.2 697.7 569.4 469.2 358.9 
264.7 172.4 80.2 8.0 0.0 
4685.7 4715.7 4769.9 4882.1 5032.5 5251.1 5489.6 5734.3 5996.9 6279.6 6582.4 6915.2 7270.1 7687.1 8172.3 
8675.6 9144.7 9591.8 10020.9 10403.9 10628.4 10576.3 10109.1 9006.4 7250.0 5206.9 3358.4 2271.6 1565.9 1014.5 723.8 
523.3 356.9 218.5 110.3 16.0 0.0 
4685.7 4701.7 4753.8 4844.0 4966.3 5140.8 5347.3 5575.9 5824.5 6051.0 6307.7 6560.3 6851.0 7282.1 7871.6 
8617.4 9399.4 10391.8 11570.8 12866.0 14516.1 16190.3 18048.9 19997.7 22016.7 23466.3 24178.1 22700.4 16523.1 
9613.9 4625.5 2215.5 962.4 459.1 200.5 48.1 0.0 
4685.7 4677.6 4727.8 4805.9 4920.2 5074.6 5237.0 5441.5 5618.0 5794.4 5996.9 6137.3 6295.7 6590.4 7025.5 
7578.8 8148.3 8807.9 9810.4 11137.7 12948.2 15195.8 18131.1 21876.4 26562.0 31660.7 35923.3 37102.3 30900.8 
19877.4 10073.0 4465.1 1792.5 2037.1 1399.5 523.3 0.0 
4685.7 4711.7 4763.8 4846.0 4960.3 5122.7 5291.2 5493.7 5680.1 5844.5 6043.0 6169.3 6321.7 6590.4 7027.5 
7582.9 8126.2 8753.8 9732.2 11003.4 12715.6 14856.9 17401.3 20677.4 24918.0 30026.7 35560.4 38938.8 34816.6 
23015.2 11470.5 4814.0 1776.4 2335.8 1565.9 358.9 0.0 
4685.7 4701.7 4755.8 4838.0 4952.3 5108.7 5279.1 5483.6 5676.1 5852.6 6045.0 6177.4 6329.7 6606.4 7051.5 
7612.9 8136.2 8791.9 9788.3 11031.4 12777.8 14905.1 17573.7 20877.9 25238.8 30423.6 35752.9 38900.7 34455.7 
22788.7 11342.2 4727.8 1782.4 2383.9 1543.8 314.8 0.0 
4685.7 4679.6 4741.8 4826.0 4956.3 5128.8 5315.2 5537.8 5762.3 5962.8 6201.4 6373.8 6580.4 6921.2 7420.5 
8072.1 8701.6 9543.7 10722.7 12196.3 14339.7 17030.3 20252.4 24424.7 28853.7 32875.7 35418.1 34880.7 28264.3 
18391.7 9660.0 4300.7 1587.9 1557.9 1106.8 370.9 0.0 
4685.7 4707.7 4787.9 4906.2 5052.6 5265.1 5511.7 5784.4 6073.1 6375.9 6728.7 7083.6 7474.6 7959.8 8641.5 
9401.4 10253.5 11239.9 12386.8 13629.9 14963.2 16404.8 17922.6 19384.2 20653.4 21443.3 21066.4 18173.2 11911.6 6333.7 
3246.1 1513.8 715.8 350.9 158.4 48.1 0.0 
4685.7 4727.8 4822.0 4972.4 5138.8 5361.3 5634.0 5930.7 6263.6 6618.5 6955.3 7300.2 7675.1 8072.1 8515.2 
8914.2 9259.0 9557.8 9844.5 10014.9 9984.8 9623.9 8850.0 7546.8 5864.6 3993.9 2616.5 1816.5 1329.3 922.3 665.7 
483.2 330.8 206.5 106.3 20.0 0.0 
4685.7 4771.9 4886.1 5038.5 5227.0 5451.6 5732.3 6015.0 6273.6 6488.1 6702.7 6879.1 6987.4 7021.5 6995.4 
6923.2 6776.9 6536.3 6177.4 5632.0 5022.5 4374.9 3556.8 2674.7 1914.8 1439.6 1092.7 866.2 701.7 585.5 487.2 370.9 
274.7 180.4 90.2 12.0 0.0 
4685.7 4787.9 4910.2 5066.6 5255.1 5491.7 5712.2 5886.6 5984.9 6029.0 6010.9 5908.7 5758.3 5571.9 5367.3 
5142.8 4866.1 4535.3 4128.3 3699.2 3189.9 2610.5 1999.0 1525.8 1166.9 930.3 790.0 693.7 607.5 517.3 415.0 334.8 
248.6 160.4 68.2 6.0 0.0 
4685.7 4791.9 4926.2 5080.6 5261.1 5447.5 5581.9 5614.0 5599.9 5513.7 5333.3 5100.7 4852.1 4613.5 4386.9 
4118.2 3859.6 3568.9 3204.0 2790.9 2325.8 1812.5 1423.5 1096.7 906.3 798.0 715.8 645.6 561.4 475.2 397.0 318.8 238.6 
146.4 60.1 6.0 0.0 
4685.7 4777.9 4916.2 5072.6 5237.0 5359.3 5383.4 5317.2 5182.9 4992.4 4755.8 4497.2 4256.6 4024.0 3751.3 
3522.8 3284.2 2989.4 2630.5 2251.6 1800.5 1413.5 1114.8 920.3 822.0 745.9 687.7 619.5 525.3 461.1 391.0 318.8 230.6 
140.3 56.1 2.0 0.0 
4685.7 4777.9 4922.2 5074.6 5217.0 5277.1 5221.0 5090.7 4898.2 4665.6 4384.9 4128.3 3889.7 3641.1 3386.4 
3157.9 2911.2 2602.5 2263.6 1884.7 1493.7 1184.9 958.4 846.1 763.9 711.8 657.6 569.4 505.3 437.1 370.9 296.7 212.5 
130.3 50.1 0.0 0.0 
4685.7 4753.8 4906.2 5054.6 5180.9 5215.0 5128.8 4966.3 4745.8 4487.2 4202.4 3955.8 3703.2 3454.6 3212.0 
2981.4 2724.8 2434.1 2091.2 1690.2 1353.4 1084.7 898.2 810.0 739.8 697.7 643.6 557.4 493.2 425.1 354.9 278.7 190.5 120.3 
44.1 0.0 0.0 
4685.7 4757.8 4910.2 5060.6 5182.9 5206.9 5110.7 4942.3 4713.7 4459.1 4182.4 3927.8 3683.2 3426.5 3183.9 
2965.4 2688.7 2389.9 2057.1 1674.2 1331.3 1066.7 890.2 808.0 737.8 695.7 643.6 557.4 491.2 423.1 350.9 270.7 178.4 112.3 
40.1 0.0 0.0 
